Fuse-link, high speed, 250 A, AC 1000 V, Size 00, 30 x 67 x 128 mm, aR, IEC, single indicator
| Product Name |
Eaton Bussmann series high speed square body fuse
|
| Catalog Number |
170L5782
|
| EAN |
5027590439725
|
| Product Length/Depth |
188 mm
|
| Product Height |
60 mm
|
| Product Width |
130 mm
|
| Product Weight |
334.2 g
|
| Compliances |
CE
RoHS Compliant EAC |
| Certifications |
IEC 60269-4
|
| Amperage Rating |
250 A
|
| Voltage rating |
1000 V
|
| Voltage type |
AC
|
| Watt losses |
55 W
|
| Class |
Class aR
|
| Application |
semiconductor protection
|
| Fuse type |
Bolted tag
|
| Fuse indicator |
Top fuse status indicator
|
| Fuse size |
00
|