Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

170M3561

Fuse-link, high speed, 80 A, AC 690 V, compact size 1, 45 x 59 x 51 mm, aR, IEC, UL, type K indicator, US thread

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3561
UPC
051712256520
EAN
5027590448505
Product Length/Depth
193 mm
Product Height
47 mm
Product Width
106 mm
Product Weight
267 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
80 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
1250 at 660 V
Pre arc (I2T)
185
Watt losses
18 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
GKN/Type K indicator for micro
Fuse indicator
Centre fuse status indicator
Fuse size
1*

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.