Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

170M3562

Eaton Bussmann series high speed square body fuse, 100A HS 690V 1*GKN/50 AR UC

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3562
UPC
051712256537
EAN
5027590448512
Product Length/Depth
193 mm
Product Height
47 mm
Product Width
106 mm
Product Weight
262 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
100 A
Voltage rating
700 V (UL), 690 V (IEC)
Voltage type
AC
Clearing (I2T)
2450 at 660 V
Pre arc (I2T)
360
Watt losses
30 W
Class
Class aR

Product specification

Application
DC common bus DC drives power converters/rectifiers
Fuse type
Flush end
GKN/Type K indicator for micro
Fuse indicator
Non Indicating
Fuse size
1*

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.