Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

170M3613

Fuse-link, high speed, 125 A, AC 690 V, compact size 1, 45 x 45 x 110 mm, aR, IEC, UL

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3613
UPC
051712792257
EAN
5027590448642
Product Length/Depth
305 mm
Product Height
65 mm
Product Width
145 mm
Product Weight
319 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
125 A
Voltage rating
690 V
Voltage type
AC
Clearing (I2T)
3700 at 660 V
Pre arc (I2T)
550
Watt losses
26 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FU/Without indicator
Bolted tag
Fuse indicator
None
Fuse size
1

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.