Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

170M3617

Eaton Bussmann series high speed square body fuse, 700V (UL), 690V (IEC), 315A, 200 kAIC, None, Fuse, Blade end X blade end, Class aR

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3617
UPC
051712799072
EAN
5027590448680
Product Length/Depth
305 mm
Product Height
65 mm
Product Width
145 mm
Product Weight
319 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
315 A
Voltage rating
690 V
Voltage type
AC
Clearing (I2T)
46500 at 660 V
Pre arc (I2T)
7000
Watt losses
50 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FU/Without indicator
Bolted tag
Fuse indicator
None
Fuse size
1*

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.