Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

170M3658

Eaton Bussmann series Fuse-link, high speed, 40 A, AC 690 V, compact size 1, 45 x 59 x 110 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3658
UPC
051712793049
EAN
5027590448857
Product Length/Depth
305 mm
Product Height
65 mm
Product Width
145 mm
Product Weight
319 g
Compliances
RoHS Compliant
EAC
CE
Certifications
IEC 60269-4

Electrical data

Amperage Rating
40 A
Voltage rating
690 V
Voltage type
AC
Clearing (I2T)
270 at 660V
Pre arc (I2T)
40
Watt losses
9 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FKE/Type K indicator for micro
Fuse indicator
Top fuse status indicator
Fuse size
1*
Fitted with:
Type K Indicator for micro

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.