Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

170M3696

Fuse-link, high speed, 315 A, AC 1250 V, compact size 1, 45 x 45 x 156 mm, aR, IEC, UL

Especificaciones generales

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3696
UPC
051712256889
EAN
5027590449427
Product Length/Depth
156 mm
Product Height
59 mm
Product Width
45 mm
Product Weight
643.5 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
CSA Certified
UL Recognized

Electrical data

Amperage Rating
315 A
Voltage rating
1250 V
Voltage type
AC/DC
Clearing (I2T)
115000 at 1000 V, 150000 at 1250 V
Pre arc (I2T)
18500
Watt losses
60 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FU/115 without indicator
Bolted tag
Fuse indicator
None
Fuse size
1*

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.