Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

170M4317

Eaton Bussmann series square body fuse, Tag-type Indicator for microswitch 200 kA French style blades Square body Power converters/rectifiers and reduced voltage starters 690V 700V 85W 1 700A

Especificaciones generales

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4317
UPC
051712258456
Product Length/Depth
59 mm
Product Height
111 mm
Product Width
45 mm
Product Weight
295 g
Compliances
CE Marked
Certifications
CSA Certified
UL Recognized
IEC Rated

Electrical data

Amperage Rating
700 A
Voltage rating
690 V, 700 V
Clearing (I2T)
69500 at 465000 V
Pre arc (I2T)
69500
Watt losses
85 W
Class
Class aR

Product specification

Application
DC common bus DC drives power converters/rectifiers reduced voltage starters
Fuse type
French style
Fuse indicator
Non Indicating
Fuse size
1

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.