Descargar documento () de 20

170M4973

Eaton Bussmann series square body fuse, Adapt type indicator mounted on fuse for microswitch North position 125 kA Slotted blade 110mm center distance Square body DIN 43-653 Power convert/recti and reduced voltage starters 1000V 90W 1 550A

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4973
UPC
051712679626
Product Length/Depth
69 mm
Product Height
138 mm
Product Width
51 mm
Product Weight
630 g
Compliances
CE Marked
Certifications
UL Recognized
CSA Certified
IEC Rated

Electrical data

Amperage Rating
550 A
Voltage rating
1000 V
Clearing (I2T)
84500 at 500000 V
Pre arc (I2T)
84500
Watt losses
90 W
Class
Class aR

Product specification

Application
DC common bus DC drives power converters/rectifiers
Fuse indicator
Non Indicating
Fuse size
1

Exportar especificación del producto