Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

170M5105

Fuse-link, high speed, 400 A, AC 690 V, size 2, 59 x 77 x 108 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5105
EAN
5996516014530
Product Length/Depth
90 mm
Product Height
74 mm
Product Width
160 mm
Product Weight
0.001 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
400 A
Voltage rating
690 V
Voltage type
AC
Watt losses
65 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
Bolted tag
Fuse indicator
Centre fuse status indicator
Fuse size
2

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.