Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

170M5189

Eaton Bussmann series square body fuse, Tag-type indicator for microswitch North position 100 kA Slotted blade 110mm center distance Square body DIN 43-653 Power converters/rectifiers and reduced voltage starters 1250V 1300V 70W 2 280A

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5189
UPC
051712260398
Product Length/Depth
75 mm
Product Height
138 mm
Product Width
61 mm
Product Weight
630 g
Compliances
CE Marked
Certifications
CSA Certified
UL Recognized
IEC Rated

Electrical data

Amperage Rating
280 A
Voltage rating
1250 V, 1300 V
Clearing (I2T)
9350 at 55500 V
Pre arc (I2T)
9350
Watt losses
70 W
Class
Class aR

Product specification

Application
DC common bus DC drives power converters/rectifiers
Fuse indicator
Non Indicating
Fuse size
2

Exportar especificación del producto