Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

170M5321

Fuse-link, high speed, 1000 A, AC 690 V, size 2, 61 x 77 x 138 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5321
EAN
5027590456685
Product Length/Depth
286 mm
Product Height
66 mm
Product Width
165 mm
Product Weight
657 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
1000 A
Voltage rating
690 V
Voltage type
AC
Watt losses
115 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
Bolted tag
Fuse indicator
Centre fuse status indicator
Fuse size
2

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.