Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

170M5517

Eaton Bussmann series square body fuse, Visual indicator 200 kA Flush-end contact US thread Square body Power converters/rectifiers and reduced voltage starters 690V 700V 120W 2 1100A

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5517
UPC
051712261579
Product Length/Depth
77 mm
Product Height
65 mm
Product Width
61 mm
Product Weight
630 g
Compliances
CE Marked
Certifications
CSA Certified
IEC Rated
UL Recognized

Electrical data

Amperage Rating
1100 A
Voltage rating
690 V, 700 V
Clearing (I2T)
245000 at 1600000 V
Pre arc (I2T)
245000
Watt losses
120 W
Class
Class aR

Product specification

Application
DC common bus DC drives power converters/rectifiers reduced voltage starters
Fuse indicator
Non Indicating
Fuse size
2

Exportar especificación del producto