Fuse-link, high speed, 350 A, AC 1250 V, size 2, 61 x 77 x 160 mm, aR, IEC, UL
| Product Name |
Eaton Bussmann series high speed square body fuse
|
| Catalog Number |
170M5691
|
| UPC |
051712262118
|
| EAN |
5704057030465
|
| Product Length/Depth |
77 mm
|
| Product Height |
160 mm
|
| Product Width |
61 mm
|
| Product Weight |
828.75 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
IEC Rated
UL Recognized CSA Certified |
| Amperage Rating |
350 A
|
| Voltage rating |
690 V (IEC)
|
| Voltage type |
AC
|
| Clearing (I2T) |
97500 at 1000 V 135000 at 1250 V
|
| Pre arc (I2T) |
16500
|
| Watt losses |
80 W
|
| Class |
Class aR
|
| Application |
DC common bus DC drives power converters/rectifiers reduced voltage starters
|
| Fuse type |
US Style
FU/115 without indicator |
| Fuse indicator |
Non Indicating
|
| Fuse size |
2
|