Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

170M5749

Eaton Bussmann series square body fuse, Adapter type indicator mounted on fuse for microswitch East position 100 kA US blade style 115mm center Square body Power converters/rectifiers and reduced voltage starters 1000V 1300V 125W 2 900A

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5749
UPC
051712262392
Product Length/Depth
77 mm
Product Height
160 mm
Product Width
61 mm
Product Weight
274 g
Compliances
CE Marked
Certifications
CSA Certified
UL Recognized
IEC Rated

Electrical data

Amperage Rating
900 A
Voltage rating
1110 V, 1300 V
Clearing (I2T)
360000 at 1750000 V
Pre arc (I2T)
360000
Watt losses
135 W
Class
Class aR

Product specification

Application
DC common bus DC drives power converters/rectifiers
Fuse indicator
Non Indicating
Fuse size
2

Exportar especificación del producto