Fuse-link, high speed, 500 A, AC 690 V, size 2, 61 x 77 x 135 mm, aR, IEC, UL, type K indicator, 115 mm fixing centres
| Product Name |
Eaton Bussmann series high speed square body fuse
|
| Catalog Number |
170M5760
|
| UPC |
051712262439
|
| EAN |
5027590458443
|
| Product Length/Depth |
168 mm
|
| Product Height |
80 mm
|
| Product Width |
124 mm
|
| Product Weight |
321 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
UL Recognized
IEC Rated |
| Amperage Rating |
500 A
|
| Voltage rating |
690 V
|
| Voltage type |
AC
|
| Clearing (I2T) |
145000 at 660 V
|
| Pre arc (I2T) |
21500
|
| Watt losses |
75 W
|
| Breaking capacity |
200 kA
|
| Class |
Class aR
|
| Application |
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
|
| Fuse type |
US Style
FKE/115 Type K indicator for micro Bolted tag |
| Fuse indicator |
Centre fuse status indicator
|
| Fuse size |
2
|
| Fitted with: |
Type K Indicator for micro
|