Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

170M5881

Fuse-link, high speed, 200 A, AC 690 V, DIN 2, 60 x 74 x 150 mm, gR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5881
UPC
051712386807
EAN
5027590461092
Product Length/Depth
210 mm
Product Height
80 mm
Product Width
160 mm
Product Weight
421.3333333 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
200 A
Voltage rating
690 V (IEC)
Voltage type
AC
Watt losses
33 W
Breaking capacity
200 kA
Class
Class gR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43620
T indicator for micro
Bladed
Fuse indicator
Top fuse status indicator
Fuse size
2
Fitted with:
Type T Indicator for micro

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.