Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

170M6138

Eaton Bussmann series square body fuse, Visual indicator 100 kA Slotted blade 110mm center Square body Power converters/rectifiers and reduced voltage starters 1250V 1300V 85W 3 315A

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6138
UPC
051712262927
Product Length/Depth
90 mm
Product Height
139 mm
Product Width
76 mm
Product Weight
650 g
Compliances
CE Marked
Certifications
CSA Certified
UL Recognized
IEC Rated

Electrical data

Amperage Rating
315 A
Voltage rating
1250 V, 1300 V
Clearing (I2T)
58000 at 77500 V
Pre arc (I2T)
9500
Watt losses
85 W
Class
Class aR

Product specification

Application
Semiconductor DC Common bus DC drives power converters/rectifiers
Fuse indicator
Non Indicating
Fuse size
3

Exportar especificación del producto