Restablecer
Restablecer
Eaton Bussmann series square body fuse, Tag-type indicator for microswitch 100 kA Slotted blade 110mm center distance Square body DIN 43-653 Power converters/rectifiers and reduced voltage starters 1250V 1300V 130W 3 900A
| Product Name |
Eaton Bussmann series high speed square body fuse
|
| Catalog Number |
170M6197
|
| UPC |
051712263276
|
| Product Length/Depth |
90 mm
|
| Product Height |
139 mm
|
| Product Width |
76 mm
|
| Product Weight |
650 g
|
| Compliances |
CE Marked
|
| Certifications |
UL Recognized
CSA Certified IEC Rated |
| Amperage Rating |
900 A
|
| Voltage rating |
1250 V, 1300 V
|
| Clearing (I2T) |
305000 at 1500000 V 305000 at 1900000 V
|
| Pre arc (I2T) |
305000
|
| Watt losses |
130 W
|
| Class |
Class aR
|
| Application |
Semiconductor DC Common bus DC drives power converters/rectifiers
|
| Fuse indicator |
Non Indicating
|
| Fuse size |
3
|