Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

170M6308

Eaton Bussmann series square body fuse, Tag-type indicator for microswitch 200 kA French style blades Square body Power converters/rectifiers and reduced voltage starters 690V 700V 95W 3 500A

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6308
UPC
051712263733
Product Length/Depth
92 mm
Product Height
126 mm
Product Width
76 mm
Product Weight
1525 g
Compliances
CE Marked
Certifications
IEC Rated
CSA Certified
UL Recognized

Electrical data

Amperage Rating
500 A
Voltage rating
690 V, 700 V
Clearing (I2T)
14000 at 95000 V
Pre arc (I2T)
14000
Watt losses
95 W
Class
Class aR

Product specification

Application
DC common bus DC drives power converters/rectifiers reduced voltage starters
Fuse indicator
Non Indicating
Fuse size
3

Exportar especificación del producto