Descargar documento () de 20

170M6394

Eaton Bussmann series high speed square body fuse, 2500 A, AC 200 V, size 3, 76 x 92 x 53 mm, aR, IEC, UL, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6394
EAN
5996516019139
Product Length/Depth
88.8 mm
Product Height
65.3 mm
Product Width
73.5 mm
Product Weight
0.001 g
Compliances
CE
RoHS
Certifications
IEC
UL

Electrical data

Amperage Rating
2500 A
Voltage rating
200 V
Breaking capacity
100 kA
Class
Class aR

Product specification

Fuse type
BKN/65 Type K indicator
Fuse indicator
Non Indicating
Fuse size
3

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.