Descargar documento () de 20

170M6425

Fuse-link, high speed, 800 A, AC 1250 V, 2 x size 3, 74 x 177 x 95 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6425
EAN
5704057051729
Product Length/Depth
95.1 mm
Product Height
73.5 mm
Product Width
171.7 mm
Product Weight
0.001 g
Certifications
IEC

Electrical data

Amperage Rating
800 A
Voltage rating
1250 V
Voltage type
AC
Watt losses
190 W
Breaking capacity
100 kA
Class
Class gBat

Product specification

Application
semiconductor protection
Fuse type
BKN/75 Type K Indicator for Micro
Fuse indicator
Centre fuse status indicator
Fuse size
23

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.