Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

170M6708

Fuse-link, high speed, 500 A, AC 690 V, size 3, 67 x 92 x 155 mm, aR, IEC, UL

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6708
UPC
051712265232
EAN
5996516020425
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1216 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
500 A
Voltage rating
690 V
Voltage type
AC
Clearing (I2T)
95000 at 660 V
Pre arc (I2T)
14000
Watt losses
95 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FU/115 without indicator
Bolted tag
Fuse indicator
None
Fuse size
3

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.