Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

170M6802

Eaton Bussmann series square body fuse, Adapt type indicator mounted on fuse for microswitch North position 125 kA Flush-end contact metric thread 75mm center Square body Power convert/rectif and red voltage starters 1250V 250W 23 1600A

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6802
EAN
5996516028568
Product Length/Depth
167 mm
Product Height
82 mm
Product Width
70 mm
Product Weight
916 g
Compliances
CE Marked
Certifications
UL Recognized
CSA Certified
IEC Rated

Electrical data

Amperage Rating
1600 A
Voltage rating
1250 V
Clearing (I2T)
820000 at 5200000 V
Pre arc (I2T)
820000
Watt losses
250 W
Class
Class aR

Product specification

Application
Power converters/recitifiers
Fuse indicator
Non Indicating
Fuse size
23

Exportar especificación del producto