Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

170M6948

Eaton Bussmann series square body fuse, Adapt type indicator mounted on fuse for microswitch North position 300 kA Flush-end contact US thread 55mm center Square body Power convert/rectifiers and reduced voltage starters 660V 285W 23 3000A

Especificaciones generales

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6948
UPC
051712266277
Product Length/Depth
167 mm
Product Height
52 mm
Product Width
74 mm
Product Weight
1221 g
Compliances
CE Marked
Certifications
IEC Rated
UL Recognized
CSA Certified

Electrical data

Amperage Rating
3000 A
Voltage rating
660 V
Clearing (I2T)
2250000 at 15500000 V
Pre arc (I2T)
2250000
Watt losses
285 W
Class
Class aR

Product specification

Application
Protection of power rectifiers
Fuse indicator
Non Indicating
Fuse size
23

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.