Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

170M7513

Fuse-link, high speed, 2000 A, AC 1250 V, 200 kA, size 4, 100 x 120 x 106 mm, aR, IEC, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7513
UPC
051712798464
EAN
5996516021545
Product Length/Depth
202 mm
Product Height
116 mm
Product Width
140 mm
Product Weight
3320 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
2000 A
Voltage rating
1250 V (IEC)
Voltage type
AC/DC
Clearing (I2T)
14500000 at 1250 V
Pre arc (I2T)
2300000
Watt losses
235 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
SBKN/105 Type K indicator
Fuse indicator
Centre fuse status indicator
Fuse size
4

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.