Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

170M8556D

Fuse-link, high speed, 1500 A, AC 690 V, DIN 3, aR, DIN, IEC, dual (combination) indicator system

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M8556D
UPC
051712335317
EAN
5027590252720
Product Length/Depth
150 mm
Product Height
87 mm
Product Width
71 mm
Product Weight
1116 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
1500 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
3350000 at 660 V
Pre arc (I2T)
470000
Watt losses
72 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43620
Bladed
Fuse indicator
Combination fuse status indicator
Fuse size
3
Fitted with:
Dual indicator

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.