Descargar documento () de 20
We make what matters work*
Descontinuado

175766

FL341. LDU plug, 3pin, c/w 4m 1.00qmm LSF (low smoke and fume) cable

Especificaciones generales

Product Name
Eaton Moeller series Plug in lighting range (LSC) - Wiring devices
Catalog Number
175766
EAN
5010826045104
Product Length/Depth
180 mm
Product Height
60 mm
Product Width
60 mm
Product Weight
0.344 kg
Certifications
BS EN 5025-3-11
BS 6972
BS 7001
HD 21.14S1

Especificaciones del producto

Ingress protection (IP) ratings
IP20
Special features
Terminal Screw Zinc Coated Steel with clear Passivation
Type
Litelink LSC
Amperage Rating
6 A
Voltage rating
250 V AC
Head style
Slotted head
Color
White
Front plate color/finishing
White
Front plate material
Thermoplastic
Base material
Thermoplastic
Terminal material
Brass
Terminal capacity (LN and E)
1 mm² (3x) or 1.5 mm² (1x)
LSC litelink type
LSC 3 Pin

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.