Descargar documento () de 20

180D5393

Fuse-link, high speed, 450 A, DC 1000 V, size 2, aR, IEC, type K indicator, flush end, 75 mm fixing centres

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
180D5393
EAN
5996516044353
Product Length/Depth
168 mm
Product Height
80 mm
Product Width
124 mm
Product Weight
770 g
Compliances
CE
RoHS Compliant
Certifications
IEC 60269-4
UL 248-13

Electrical data

Amperage Rating
450 A
Voltage rating
1000 V
Voltage type
DC
Breaking capacity
100 kA
Class
Class aR

Product specification

Fuse type
BKN/75 Type K Indicator for Micro
Fuse size
2

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.