Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

187C145A

DETROIT LOCKER® DIFFERENTIAL; FORD 8.8 IN.; 31 SPLINE; ALL RATIOS

General specifications

Product Name
Eaton Detroit Locker Differential
Catalog Number
187C145A
Catalog Notes
4.56 and numerically higher gear ratios require relief grinding on ring gear tooth crown for proper installation.

Especificaciones del producto

Ring gear ratio
All
Gear spline tooth count
31 EA
Axle shaft diameter
1.32 in
Ring gear size
8.8 in
Differential type
Locking
Vehicle usage
Off-Road: Work Truck / Towing
On Road: Restoration
On Road: Street and Muscle
Off-Road: Light Trail / Sand Sports
On Road: Circle Track
On Road: Drag Racing
Off-Road: Rock Crawl
Off-Road: Extreme Off-Road
On Road: Work Truck / Towing

Differential Product Selector

Model year start Model year end Vehicle make Vehicle type (model) Axle location Axle description Gear ratio Model product notes
1986 2014 Ford, Lincoln, Mercury Passenger Car Rear Ford C-Clip All
1983 2014 Ford Small Truck, Minivan, SUV Rear Ford C-Clip All
1987 2014 Ford Half-Ton Truck, Van, SUV Rear Ford C-Clip All

Exportar especificación del producto

¿Necesita soporte para un producto?

Soporte de Eaton

Technical support

Customer Service
+1 (800) 328-3850