Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*
Descontinuado

232151
+NHI11-PKZ0-C

Eaton Moeller® series PKZ0 Accessory Standard auxiliary contact, 1 N/O, 1 N/C, Side mounting

Especificaciones generales

Product Name
Eaton Moeller® series PKZ0 Accessory Standard auxiliary contact
Catalog Number
232151
EAN
4015082321512
Product Length/Depth
68 mm
Product Height
92 mm
Product Width
15 mm
Product Weight
0.032 kg
Certifications
CSA Class No.: 3211-05
CSA File No.: 165628
UL 508
CSA-C22.2 No. 14
IEC 60947-4-1
CE marking
UL Category Control No.: NLRV
UL File No.: E36332
UL Listed
CSA certified

Especificaciones del producto

Electric connection type
Spring clamp connection
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1
Number of switches (fault signal)
0
Mounting method
Side mounting
Model
Top mounting
Lamp holder
None
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
3.5 A

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.