Descargar documento () de 20
We make what matters work*

2641B-600

Eaton Crouse-Hinds series Pauluhn 263/264 receptacle with switch, 20A, Four-wire, three-pole, Brass, Surface, One receptacle with double pole switch, 600 Vac

Especificaciones generales

Product Name
Eaton Crouse-Hinds series Pauluhn 263/264 receptacle with switch
Catalog Number
2641B-600
UPC
662276381179
Product Length/Depth
6.19 in
Product Height
3.75 in
Product Width
7.25 in
Product Weight
4.9 lb

Especificaciones del producto

Area classification
Ordinary/Non-Hazardous Locations
Ingress protection (IP) ratings
IP66
Type
One receptacle with double pole switch
Amperage Rating
20A
Voltage rating
600 Vac
Configuration
Four-wire, three-pole
Mounting method
Surface
Material
Brass

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.