Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

40NHG000B

Eaton Bussmann series low voltage NH Fuse, Live gripping lug, 500V, 40A, 120 kAIC, Combination fuse status indicator, Blade end connection, Class C gL/gG, square-body with knife blade contact

General specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
40NHG000B
UPC
051712625821
EAN
5027590480253
Product Length/Depth
79 mm
Product Height
51 mm
Product Width
21 mm
Product Weight
119.333 g
Compliances
RoHS Compliant
CE Marked
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620

Especificaciones del producto

Amperage Rating
40 A
Fitted with:
Metal gripping lugs
Fuse size
NH000
Current type
AC
Breaking capacity
120 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Rated switching capacity
120 kA
Rated voltage AC
500 V
Class
Class gG/gL
Fuse type
Square body with knife blade contact
Utilization category
gL/gG (cable protection/equipment protection)
Interrupt rating
120 kAIC
Fuse indicator
Combination fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Connection
Blade end
Construction
NH000
Construction size
NH000
Fuse shape
Square body
Knife blade contacts
Voltage type
AC
Suitable for
Microswitch 170H0236
EBF Vertical fuse rail
EBV Vertical fuse switch-disconnectors
EBH Size 000 Horizontal fuse switch-disconnectors
Material
Ceramic body
Quantity
3
Voltage rating
500 V
Type
fuse
Special features
Live gripping lug
Application
  • industrial
  • Utilities, Solar, Wind

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.