Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

500NHG4G
500V 500A NH4 FUSE gG

Eaton Bussmann series low voltage NH Fuse, 500V, 500A, 120 kAIC, Top fuse status indicator, fuse, Class C gL/gG

Especificaciones generales

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
500NHG4G
UPC
051712295291
EAN
5027590482806
Product Length/Depth
222 mm
Product Height
136 mm
Product Width
116 mm
Product Weight
2240 g
Compliances
RoHS Compliant

Especificaciones del producto

Amperage Rating
500 A
Breaking capacity
120 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Rated switching capacity
120 kA
Rated voltage AC
500 V
Class
Class C gL/gG
Utilization category
gL/gG (cable protection/equipment protection)
Interrupt rating
120 kAIC
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Watt losses
37 W
Construction
NH4
Construction size
NH4
Fuse shape
Square body
Slotted blade contacts
Voltage type
AC
Packaging type
Standard
Voltage rating
500 V
Type
Fuse
Application
industrial
Rated switching capacity AC
120 kA

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.