Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

913A390

DETROIT TRUETRAC® DIFFERENTIAL; DANA 60; 30 SPLINE; 4.56 AND UP

Especificaciones generales

Product Name
Eaton Detroit Truetrac Differential
Catalog Number
913A390
Product Weight
45 lb

Especificaciones del producto

Ring gear ratio
4.56 & up
Gear spline tooth count
30 EA
Axle shaft diameter
1.31 in
Ring gear size
9.75 in
Differential type
Limited Slip (LSD)
Vehicle usage
On Road: Street and Muscle
On Road: Work Truck / Towing
Off-Road: Extreme Off-Road
On Road: Drag Racing
Off-Road: Light Trail / Sand Sports
Off-Road: Rock Crawl
On Road: Circle Track
On Road: Restoration
Off-Road: Work Truck / Towing

Differential Product Selector

Model year start Model year end Vehicle make Vehicle type (model) Axle location Axle description Gear ratio
1966 1972 Chrysler, Dodge, Plymouth Passenger Car Rear
1972 2002 Chrysler, Dodge, Plymouth Small, Half-Ton Truck, Wagon, Van Rear
1978 1979 Ford One-Ton Truck, Van, Wagon, Cab and Chassis Rear
1974 1987 Jeep Cherokee, Grand Cherokee, Liberty, Post Office Truck, Scrambler, Wagoneer, Wrangler Rear
1975 2002 Chrysler, Dodge, Ram, Plymouth Three Quarter, One-Ton Truck, Wagon, Van, Cab and Chassis, Motor Home Rear
1975 1984 Ford Three Quarter-Ton Truck, Van, SUV Rear
1973 1991 General Motors Three Quarter-Ton Truck Rear

Exportar especificación del producto

¿Necesita soporte para un producto?

Soporte de Eaton

Techical support

+1 (800) 328-3850