Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

913A481

DETROIT TRUETRAC® DIFFERENTIAL; GM 8.5. /8.6IN.; 30 SPLINE; 2.73 AND UP

Especificaciones generales

Product Name
Eaton Detroit Truetrac Differential
Catalog Number
913A481
Product Weight
26.1 lb
Catalog Notes
All Eaton differentials made for General Motors 8.5" and 8.6" axles require special bearings. For axles with small bearing bores (race O.D. or 2.89"), usually found on vehicles prior to 1999, bearing LM102949 and race LM102911 are required. For axles with large bearing bores (race O.D. of 3.06"), usually found on vehicles from 1999-2013, bearing LM603049 and race LM603012 are required. Manual locking hubs recommended for front axle applications.

Especificaciones del producto

Ring gear ratio
2.73 & up
Gear spline tooth count
30 EA
Axle shaft diameter
1.32 in
Ring gear size
8.5 in
Differential type
Limited Slip (LSD)
Vehicle usage
Off-Road: Extreme Off-Road
On Road: Circle Track
On Road: Drag Racing
On Road: Street and Muscle
Off-Road: Work Truck / Towing
On Road: Work Truck / Towing
Off-Road: Light Trail / Sand Sports
Off-Road: Rock Crawl
On Road: Restoration

Differential Product Selector

Model year start Model year end Vehicle make Vehicle type (model) Axle location Axle description Gear ratio Model product notes
2006 2009 Hummer H1, H2, H3 Rear H3 2.73 & up
1988 1996 General Motors, Chevrolet, Pontiac, Buick, Oldsmobile Passenger Car Rear GM 10 bolt C-Clip 2.73 & up
1988 2013 General Motors Three Quarter-Ton Truck Rear GM 10 bolt C-Clip 2.73 & up
1988 2007 General Motors Half-Ton Truck Rear GM 10 bolt C-Clip Van 2.73 & up
2005 2007 Saab 9-7x Rear 8.6 2.73 & up

Exportar especificación del producto

¿Necesita soporte para un producto?

Soporte de Eaton

Techical support

+1 (800) 328-3850