DETROIT TRUETRAC® DIFFERENTIAL; DANA 60; 35 SPLINE; 4.10 AND DOWN
| Product Name |
Eaton Detroit Truetrac Differential
|
| Catalog Number |
915A387
|
| Product Weight |
42 lb
|
| Ring gear ratio |
4.10 & dn
|
| Gear spline tooth count |
35 EA
|
| Axle shaft diameter |
1.5 in
|
| Ring gear size |
9.75 in
|
| Differential type |
Limited Slip (LSD)
|
| Vehicle usage |
On Road: Restoration
On Road: Circle Track Off-Road: Light Trail / Sand Sports Off-Road: Rock Crawl On Road: Drag Racing On Road: Work Truck / Towing Off-Road: Work Truck / Towing Off-Road: Extreme Off-Road On Road: Street and Muscle |
| Model year start | Model year end | Vehicle make | Vehicle type (model) | Axle location | Axle description | Gear ratio |
|---|---|---|---|---|---|---|
| 1977 | 1987 | General Motors | One-Ton Truck, Van, Cab and Chassis, Motor Home, Bus | Front | Dana 60 HD | 4.10 & dn |
| 1971 | 1993 | Chrysler, Dodge, Ram, Plymouth | Small, Half-Ton Truck, Wagon, Van | Front | Dana 60 HD | 4.10 & dn |
| 1976 | 2000 | Chrysler, Dodge, Ram, Plymouth | Three Quarter, One-Ton Truck, Wagon, Van, Cab and Chassis, Motor Home | Front | Dana 60 HD | 4.10 & dn |
| 1979 | 2020 | Ford | Three Quarter-Ton Truck, Van, SUV | Front | Dana 60 | 4.10 & dn |
| 1974 | 2020 | Ford | One-Ton Truck, Van, Wagon, Cab and Chassis | Front | Dana 60 | 4.10 & dn |
| 1975 | 1991 | General Motors | Three Quarter-Ton Truck | Front | Dana 60 HD | 4.10 & dn |
Soporte de Eaton
Techical support
+1 (800) 328-3850