Eaton Bussmann series BMM fuse blocks, 30 A, Three-pole, 200 kA, Pressure plate/quick connect, 200 kAIC, 600 V
| Product Name |
Eaton Bussmann series BMM fuse blocks
|
| Catalog Number |
BMM603-3PQ
|
| UPC |
051712486439
|
| Product Length/Depth |
0.001 in
|
| Product Height |
0.001 in
|
| Product Width |
0.001 in
|
| Product Weight |
0.1 lb
|
| Compliances |
RoHS Compliant
CE Marked |
| Certifications |
Contact Manufacturer
UL Recognized CSA Certified |
| Amperage Rating |
30 A
|
| Number of poles |
Three-pole
|
| Short-circuit rating |
200 kA
|
| Connection |
Pressure plate/quick connect
|
| Voltage rating |
600 V
|
| Type |
Fuse Blocks
|