Eaton Bussmann series CCP/CCD lug, Used with 400A CCP2, Accessory - CCP2-L4B-3
| Product Name |
Eaton Bussmann series CCP/CCD lug
|
| Catalog Number |
CCP2-L4B-3
|
| UPC |
051712704571
|
| Product Length/Depth |
2.9 in
|
| Product Height |
3.7 in
|
| Product Width |
0.3 in
|
| Product Weight |
0.11 lb
|
| Compliances |
RoHS Compliant
Not Applicable |
| Special features |
Used with 400A CCP2
|
| Type |
Accessory
|