Eaton Bussmann series CCP/CCD shroud, Accessory - CCP2-TS1-6
| Product Name |
Eaton Bussmann series CCP/CCD shroud
|
| Catalog Number |
CCP2-TS1-6
|
| UPC |
051712742160
|
| Product Length/Depth |
3.7 in
|
| Product Height |
3.7 in
|
| Product Width |
0.3 in
|
| Product Weight |
0.2 lb
|
| Compliances |
RoHS Compliant
|
| Certifications |
UL Recognized
|
| Type |
Accessory
|
| Number of poles |
Three-pole
|
| Application |
Terminal shroud
|