Eaton Bussmann series CCP UL98 fusible disconnect, 30A, UL98 fusible disconnect, Two-pole, 60 Hz, Supplemental, 120 - CCP2RL-2-30M
| Product Name |
Eaton Bussmann series CCP UL98 fusible disconnect
|
| Catalog Number |
CCP2RL-2-30M
|
| UPC |
051712709781
|
| Product Length/Depth |
1.9 in
|
| Product Height |
3.7 in
|
| Product Width |
0.3 in
|
| Product Weight |
1.18 lb
|
| Certifications |
Contact Manufacturer
|
| Type |
UL98 fusible disconnect
|
| Amperage Rating |
30A
|
| Fuse type |
Supplemental
|
| Number of poles |
Two-pole
|
| Frequency rating |
60 Hz
|
| Application |
Fused disconnect switch
|
| Short-circuit rating |
120 kAIC
|