Descargar documento () de 20
We make what matters work*

FT2ED-P-ENARBEXIT
PICTO EN & ARB "EXIT" FlexiTech

Eaton FlexiTech 20m, Pictogram, EN & ARB "EXIT", FlexiTech

Especificaciones generales

Product Name
Eaton emergency lighting pictogram
Catalog Number
FT2ED-P-ENARBEXIT
EAN
3660191807511
Product Length/Depth
208 mm
Product Height
0.1 mm
Product Width
102.5 mm
Product Weight
0.003 kg
Warranty
Refer to warranty document.
Certifications
CE

Especificaciones del producto

Viewing distance
20 m
Model
Insert sheet/plate
Meaning pictogram
Exit
Material thickness
0.1 mm
Double-sided
False
Direction
None
Number of sides
Single sided
Product branding
Eaton
Compatibility
FlexiTech ED

Exportar especificación del producto