Descargar documento () de 20
We make what matters work*

GSMK400

Fuse-link, high speed, 400 A, AC 1000 V, BS88, 60 x 70x 155 mm, aR, BS, ultra rapid

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
GSMK400
EAN
5996516024706
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
763 g
Compliances
CE

Especificaciones del producto

Amperage Rating
400 A
Breaking capacity
100 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Rated switching capacity
100 kA
Rated voltage AC
1000 V
Center-to-center distance of connections
130 mm
Mounting dimension
M10
Current type
AC
Class
Class aR
Fuse shape
Offset bolted tags
Color
None
Construction size
Other
Voltage rating
1000 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
GSMK
Fuse system (according to IEC 60269)
Other

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.