El número de serie es SOSPECHOSO.
Eaton no reconoce el número de serie y es inválido.
JBX receptacle dust cap, size 00; JBXBR00
JBXER00G04MSNDSR
60378490
Front mount receptacle, IP40, size 00, 4 male contacts; JBXER00G04MSNDSR
JBXER00G02FSSDSR
Front mount receptacle, IP40, size 00, 2 female contacts; JBXER00G02FSSDSR
JBXER00G04MSSDSR
Front mount receptacle, IP40, size 00, 4 male contacts; JBXER00G04MSSDSR
JBXER00G04FSSDSR
Front mount receptacle, IP40, size 00, 4 female contacts; JBXER00G04FSSDSR
JBXER00G04FSNDSR
Front mount receptacle, IP40, size 00, 4 female contacts; JBXER00G04FSNDSR
JBXER00G02FSNDSR
Front mount receptacle, IP40, size 00, 2 female contacts; JBXER00G02FSNDSR
JBXER00G02MSSDSR
Front mount receptacle, IP40, size 00, 2 male contacts; JBXER00G02MSSDSR
JBXER00G02MSNDSR
Front mount receptacle, IP40, size 00, 2 male contacts; JBXER00G02MSNDSR