Front mount receptacle, IP40, size 00, 4 female contacts; JBXER00G04FSNDSR
| Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
| Catalog Number |
JBXER00G04FSNDSR
|
| Product Length/Depth |
13.5 mm
|
| Product Height |
8 mm
|
| Product Width |
8 mm
|
| Product Weight |
3.03 g
|
| Compliances |
UL 1977
|