Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

K-C8.75-489R

EATON MASTER DIFFERENTIAL INSTALL KIT; CHRYSLER 8.75 IN.; REAR

General specifications

Product Name
Eaton Master Differential Installation Kit
Catalog Number
K-C8.75-489R
Product Weight
6.6 lb

Especificaciones del producto

Cover bolts
12
Ring gear bolts
12
Pinion spline count
29
Ring gear rotation
Standard
Cover gasket included
Yes
Pinion shims included
Yes
Carrier shims included
Yes
Crush sleeve included
Yes
Pinion seal included
Yes
Pinion nut included
Yes
Ring gear bolts included
Yes
Head bearing included
Yes
Tail bearing included
Yes
Carrier bearings included
Yes
Axle seals included
No
Axle bearings included
No
Thread locking compound
Yes
Gear marking compound
Yes
RTV gasket maker
No
Bearing brand
Timken
Axle spline count
30/33

Differential Product Selector

Exportar especificación del producto