Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

K-D35-IFSCV

EATON MASTER DIFFERENTIAL INSTALL KIT; DANA 35 IFS; FRONT

General specifications

Product Name
Eaton Master Differential Installation Kit
Catalog Number
K-D35-IFSCV
Product Weight
5.3 lb

Especificaciones del producto

Cover bolts
10
Ring gear bolts
8
Pinion spline count
26
Ring gear rotation
Reverse
Cover gasket included
No
Pinion shims included
Yes
Carrier shims included
Yes
Crush sleeve included
Yes
Pinion seal included
Yes
Pinion nut included
Yes
Ring gear bolts included
No
Head bearing included
Yes
Tail bearing included
Yes
Carrier bearings included
Yes
Axle seals included
Yes
Axle bearings included
No
Thread locking compound
Yes
Gear marking compound
Yes
RTV gasket maker
Yes
Bearing brand
Timken
Axle spline count
24

Differential Product Selector

Exportar especificación del producto