Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

K-F9.75-10R

EATON MASTER DIFFERENTIAL INSTALL KIT; FORD 9.75 IN.; REAR

Especificaciones generales

Product Name
Eaton Master Differential Installation Kit
Catalog Number
K-F9.75-10R
UPC
840379336627
Product Weight
9 lb

Especificaciones del producto

Cover bolts
12
Ring gear bolts
12
Pinion spline count
31
Ring gear rotation
Standard
Cover gasket included
No
Pinion shims included
Yes
Carrier shims included
Yes
Crush sleeve included
Yes
Pinion seal included
Yes
Pinion nut included
Yes
Ring gear bolts included
No
Head bearing included
Yes
Tail bearing included
Yes
Carrier bearings included
Yes
Axle seals included
No
Axle bearings included
No
Thread locking compound
Yes
Gear marking compound
Yes
RTV gasket maker
Yes
Bearing brand
Timken
Axle spline count
34

Differential Product Selector

Exportar especificación del producto