AUTO HIGH TEMP SMD PPTC, 1206 Footprint, 0.5A Hold current, 24 Voltage Rating, AEC-Q200
| Product Name |
Eaton Bussmann series PTSA PTC resettable fuse
|
| Catalog Number |
PTSAHT120624V050
|
| UPC |
051712835046
|
| Product Length/Depth |
3.4 mm
|
| Product Height |
1.46 mm
|
| Product Width |
1.8 mm
|
| Product Weight |
0.006 g
|
| Amperage Rating |
0.5 A hold current
|
| Voltage rating |
24 V
|
| Type |
PTC resettable fuse
|
| Special features |
1206 footprint
|