Eaton dimmer and fan speed control, No neutral required, #14 -12 AWG, Flush, 120 Vac, Back and side, Maintained, White, 60 Hz, Incandescent, MLV, ELV, Fan, Halogen, Single-pole, Single pole, Single-phase, Polycarbonate, 300W 663253
| Product Name |
Eaton dimmer and fan speed control
|
| Catalog Number |
SDC15-W
|
| UPC |
032664663253
|
| Product Length/Depth |
2.05 in
|
| Product Height |
4.31 in
|
| Product Width |
2.07 in
|
| Product Weight |
0.285 lb
|
| Certifications |
cULus Listed
NOM |
| Frequency rating |
60 Hz
|
| Special features |
No neutral required
|
| Voltage rating |
120 V
|
| Number of poles |
Single-pole
|
| Phase |
Single-phase
|
| Power consumption |
300 W
|
| Wiring method |
Back and side
|
| Mounting method |
Flush
|
| Closure type |
Maintained
|
| Load type |
INC
Fan MLV HAL ELV |
| Material |
Polycarbonate
|
| Number of ways |
Single-way
|
| Torque rating |
14 lbf-inch
|
| Color |
White
|
| Connection type |
Back
Side |
Soporte de Eaton
Conoce más sobre nuestros productos